Featured Products
-
The ADV3205 is a fully buffered crosspoint switch matrix that operates on ±5 V, making it ideal for video applications. It offers a −3 dB signal bandwidth of 60 MHz and channel switch times of less than 60 ns with 0.1% settling. The ADV3205 has excellent crosstalk performance, and ground/power pins surround all inputs and outputs to provide extra shielding required for the most demanding More
Data Sheet Rev 0, 12/2011 (pdf 334kB)
- 60 MHz, 16x16 Buffered Analog Crosspoint Switch
-
The ADIS16375 iSensor® is a complete inertial system that includes a tri-axis gyroscope and tri-axis accelerometer. Each sensor in the ADIS16375 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and More
Data Sheet Rev B, 07/2011 (pdf 668kB)
- Low Profile, Low Noise Six Degrees of Freedom Inertial Sensor
-
The BF592 is the low cost entry point into the Blackfin portfolio of processors. With core clock speeds of 200 and 400 MHz and a peripheral set including two SPORT’s, a PPI, two SPI’s, four general purpose counters and a factory-programmed Instruction ROM block containing the VDK RTOS and C-runtime libraries, the BF592 is feature and cost optimized for compute intensive industrial, automotive, and More
Data Sheet Rev A, 08/2011 (pdf 1676kB)
- Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
-
The ADA4891-1 (single), ADA4891-2 (dual), ADA4891-3 (triple), and ADA4891-4 (quad) are CMOS, high speed amplifiers that offer high performance at a low cost. The amplifiers feature true single-supply capability, with an input voltage range that extends 300 mV below the negative rail.
In spite of their low cost, the ADA4891 family provides high performance and versatility. The rail-to-rail More
- Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Single)