扫描设备

扫描设备

The security scanning equipment sector involves a vast range of end equipment from laser and image based bar code readers, to luggage / cargo inspection and human monitoring. Each classification of equipment requires varying levels of component solutions based on their individual foundationary technologies.

Whether laser, imager-based, or RF enabled scanning is required, ADI offers a full range of products and technologies for the evolving market of security related scanning equipment.

Laser Bar Code Scanner

Image Bar Code Scanner Diagram

Luggage / Cargo Inspection System

Recommended Products

ADCs
  • AD7691: 18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN
  • AD7984: 18-Bit, 1.33 MSPS PulSAR® 10.5 mW ADC in MSOP/QFN
  • AD9230: 12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
  • AD9244: 14-Bit 40/65 MSPS IF Sampling Analog-To-Digital Converter
  • AD9251: 14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
  • AD9258: 14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
  • AD9268: 16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
Amplifiers
  • AD8034: Low Cost, 80 MHz FastFET™ Op Amps
  • AD8038: Low Power, 350 MHz Voltage Feedback Amplifiers
  • AD8039: Low Power, 350 MHz Voltage Feedback AmplifiersAmplifier
  • AD8130: Low Cost 270 MHz Differential Receiver Amplifier
  • AD8370: 750MHz Digitally Controlled Variable Gain Amplifier
  • AD8620: Precision, Low Input Bias Current, Wide BW JFET Op Amp (Dual)
  • AD8655: Low Noise, Precision CMOS Amplifier
  • ADA4800: Low Power, High Speed CCD Buffer Amplifier
  • ADA4817-1: Low Noise, 1 GHz FastFET Op Amps
  • ADA4841-1: Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
  • ADA4857-1: Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
  • ADA4898-1: High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
  • ADA4937-1: Ultralow Distortion Differential ADC Driver (Single)
  • ADL5317: Avalanche Photodiode Bias Controller and Wide-range (5 nA - 5 mA) Current Monitor
LED Driver
  • ADP8860: Charge Pump, 7-Channel Smart LED Driver with I2C Interface
Capacitance to Digital Converters
  • AD7147: CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
  • AD7147A: CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
  • AD7148: CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
CCD AFE
  • AD9943: Complete 10-Bit, 25 MHz CCD Signal Processor
  • AD9945: Complete 12-Bit 40 MHz CCD Signal Processor
Clocks
  • AD9510: 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
  • AD9516-0: 14-Output Clock Generator with Integrated 2.8 GHz VCO
  • AD9520-0: 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
  • AD9552: Oscillator Frequency Up Converter
DACs
  • AD5601: 2.7 V to 5.5 V, <100 µA, 8-Bit nanoDAC®, SPI Interface in SC70 Package
  • AD5611: 2.7 V to 5.5 V, <100 µA, 10-Bit nanoDAC®, SPI Interface in SC70 Package
  • AD5621: 2.7 V to 5.5 V, <100 µA, 12-Bit em>nanoDAC®, SPI Interface in SC70 Package
  • AD9116: Dual Low Power, 12-Bit TxDAC Digital-to-Analog Converters
  • AD9716: Dual, 12-Bit Low Power Digital-to-Analog Converters
  • AD9744: 14-Bit, 210 MSPS TxDAC® D/A Converter
Interface
  • ADM3074E: 3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Full Duplex, 500 kbps)
  • ADM3101E: ±15 kV ESD Protected, 3.3 V Single-Channel RS-232 Line Driver/Receiver
  • ADM3251E: Isolated Single Channel RS-232 Line Driver/Receiver
  • ADM3488E: 3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Full Duplex, 250kbps)
MEMS Microphone
  • ADMP401: Omnidirectional Microphone with Bottom Port and Analog Output
  • ADMP421: iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output
DSP / Microcontrollers
  • ADSP-BF514: Low Power Blackfin with Consumer Devices Connectivity
  • ADSP-BF561: Blackfin Symmetric Multi-Processor for Consumer Multimedia
  • ADSP-BF527: Low Power Blackfin Processor with Advanced Peripherals
  • ADSP-BF592: Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
  • ADSP-TS201: 500/600 MHz TigerSHARC Processor with 24 Mbit on-chip embedded DRAM
Switches & MUX
  • ADG1606: 4.5 Ω RON, 16-Channel, Differential 8-Channel, ±5V, +12 V, +5 V, and +3.3 V Multiplexers
Temperature Sensors
  • ADT75: ±2°C Accurate, 12-Bit Digital Temperature Sensor
  • ADT7320: ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Voltage Reference
  • ADR431: Ultralow Noise XFET® Voltage References with Current Sink and Source Capability

Circuits from the Lab ™ Reference Circuits

提供意见反馈 X

提供意见反馈

关闭