视频监控

视频监控

There is a technology migration being undertaken in the video surveillance market. The low-end resolutions and overall functionality of analog and hybrid surveillance networks is being steadily replaced with all digital, IP-based system solutions. This shift offers increased video performance and behavioral analysis at price points consistent with traditional solutions. ADI has a rich history in high performance video solutions which can be leveraged to deploy advanced video surveillance applications for both the JPEG2000 and H.264 compression standards, as well as behavioral content analysis including video analytics.

IP Camera

Digital Video Recorder

Analog Camera

Recommended Products

Audio CODEC
  • ADAU1361: Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
  • SSM2603: Low Power Audio Codec
CCD AFE
  • AD9920A: 12-Bit CCD Signal Processor with V-Driver and Precision Timing Generator
  • AD9943: Complete 10-Bit, 25 MHz CCD Signal Processor
  • AD9945: Complete 12-Bit 40 MHz CCD Signal Processor
Clocks
  • AD9510: 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
  • AD9520-0: 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
  • AD9552: Oscillator Frequency Up Converter
DSP / Microcontrollers
  • ADSP-BF512: Low Power Blackfin with Consumer Devices Connectivity
  • ADSP-BF527: Low Power Blackfin Processor with Advanced Peripherals
  • ADuC7020: Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
Interface
  • ADM3074E: 3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Full Duplex, 500 kbps)
  • ADM3101E: ±15 kV ESD Protected, 3.3 V Single-Channel RS-232 Line Driver/Receiver
  • ADM3251E: Isolated Single Channel RS-232 Line Driver/Receiver
  • ADM3488E: 3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Full Duplex, 250kbps)
MEMS Microphone
  • ADMP401: Omnidirectional Microphone with Bottom Port and Analog Output
  • ADMP421: iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output
Switches & MUX
  • AD8112: Audio/Video, 60 MHz, 16 � 8, Gain of +2 Crosspoint Switch
  • AD8113: Audio/Video 60MHz 16 x 16 Crosspoint Switch
  • ADV3200: 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
  • ADV3201: 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
  • ADV3202 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch
  • ADV3203 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch
Temperature Sensors
  • ADT75: ±2°C Accurate, 12-Bit Digital Temperature Sensor
  • ADT7320: ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
  • ADT7470: Temperature Sensor Hub and Fan Controller
  • TMP05 Complete Temperature Monitoring System
Video Products
  • ADA4431-1: Ultralow Power SD Video Filter with Load Detection
  • ADA4800: Low Power, High Speed CCD Buffer Amplifier
  • ADA4851-1: Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Single)
  • ADA4851-2: Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Dual)
  • ADA4851-4: Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Quad)
  • ADV7180: 10-Bit, 4× Oversampling SDTV Video Decoder
  • ADV7391: Low Power, Chip Scale 10-Bit SD/HD Video Encoder
  • ADV7393: Low Power, Chip Scale 10-Bit SD/HD Video Encoder

Circuits from the Lab™ Reference Circuits

提供意见反馈 X

提供意见反馈

关闭